Danfoss logo
Z series pumps-product-category

Z series pumps

The Hydrokraft Z series open-circuit axial piston pumps with integrated KBF proportional valves offer a proven solution for niche marine applications.

Features and benefits

  • Built-in control via a Vickers by Danfoss KBF proportional valve
  • 48,000-hour service life operating at full ratings
  • Capable of clockwise and counterclockwise operation
  • Additional check-valve block prevents cavitation during reverse operation

Applications

  • Primary metals power units
  • Marine cranes
  • Thrusters
  • Hydraulic power units
  • Large presses and forges
  • Recycling shears
  • Test stands
  • Marine engines

Specifications

  • Axial piston technology
  • Displacements from 130 cm3 to 180 cm3 [7.9 in3 to 10.98 in3]
  • Continuous pressure 300 bar [4,300 psi]
  • Peak pressure up to 450 bar [6,500 psi]
  • Rated speed up to 1,800 rev/min