Hydrokraft heavy-duty open-circuit piston pumps-product-category

Hydrokraft heavy-duty open-circuit piston pumps

With displacements from 66 cm3 to 750 cm3 [4.1 in3 to 45.7 in3] for pressures up to 420 bar [6,527 psi] and speeds up to 1,800 rpm, Hydrokraft open-circuit piston pumps feature industry-standard mounting capabilities and modular construction. A variety of size options and a “building block” design make them suitable for a wide variety of tough applications.

Product types shown: 5