
V10 HP single square vane pumps
The Vickers® by Danfoss V10H Single Square Vane Pump delivers durable, high‑performance output with fixed‑displacement from 3.2 cm3 to 22.4 cm3 [0.2 in3 to 1.37 in3]. Its pressure balanced vane design reduces flow pulsations and noise while extending pump life and improving serviceability. In addition, optional integrated valves help simplify system design and installation. Compatible with oil and synthetic fire‑resistant fluids, it offers versatile mounting and efficient power use for modern hydraulic systems.
Features and benefits
- Durable construction built for demanding industrial and mobile environments
- Balanced vane design delivers smooth, efficient hydraulic performance
- High pressure capability with low vane tip loading
- Optimized inlet flow paths support reliable high‑speed operation
- Compatible with oil and synthetic fire‑resistant fluids
- Versatile mounting options for flexible system integration
- Low horsepower demand enhances overall cost‑to‑performance value
Applications
- Power steering
- Fan drives
- Sweepers
- Lift trucks
- Charge pumps
- Small power units
- Recirculation applications