V20 HP single square vane pumps

V20HS01P09PB038C00ZAL000AZ31, V20HS01P09PB038C00ZAL000AZ31

11352018

Model code: V20HS01P09PB038C00ZAL000AZ31


Tools

Product specifications

Characteristic
Value
Description
Pressure typeHHigh pressure
Cover typeSStandard cover
Mounting flange type012 bolt flange SAE-A size
Inlet port typeP1.25" NPT thread
Ring capacity099 GPM
Outlet port typeP.750 NPT thread
Shaft seal and bearingBSingle lip seal and sealed bearing
Shaft type038Involute splined 11t 16/32 pitch, major dia-.733", length- 1.25", shaft #38
Outlet port orientationCInline with inlet port ( viewed from cover end)
Flow rate thru orifice cover00No flow control
Seal typeANBR seals
Shaft rotationLLH CCW rotation viewed from shaft end
Special feature suffix000No special feature
Product typeV20V20 single square vane pump
Pressure settingZNo pressure setting
Paint typeAStandard black per 504H0335
Customer identificationZNon-specific
Design code31Design code
IPM FRAME SIZESQUARE V20 HPV20 HP Single Pump
BrandVICKERS BY DANFOSSVickers by Danfoss
Model Code 1V20HS01P09PB038C00ZAL000AZ31