V20 HP single square vane pumps

V20HF01D13CB038C07MBR000AZ31

11366843


Tools

Product specifications

Characteristic
Value
Description
Pressure typeHHigh pressure
Cover typeFFlow control cover with relief valve
Mounting flange type012 bolt flange SAE-A size
Inlet port typeD1.3125-12 UN-2B SAE O-ring port (SAE#16)
Ring capacity1313 GPM
Outlet port typeCPressure port -.750-16 UN-2B , tank port-1.0625-12 UN-2B
Shaft seal and bearingBSingle lip seal and sealed bearing
Shaft type038Involute splined 11t 16/32 pitch, major dia-.733", length- 1.25", shaft #38
Outlet port orientationCInline with inlet port ( viewed from cover end)
Flow rate thru orifice cover077 GPM
Seal typeBViton seals
Shaft rotationRRH CW rotation viewed from shaft end
Special feature suffix000No special feature
Product typeV20V20 single square vane pump
Pressure settingM2150 PSI
Paint typeAStandard black per 504H0335
Customer identificationZNon-specific
Design code31Design code
IPM FRAME SIZESQUARE V20 HPV20 HP Single Pump
BrandVICKERS BY DANFOSSVickers by Danfoss