V20 HP single square vane pumps

V20HK01U08UB072A00SAR000AZ31

11367204


Tools

Product specifications

Characteristic
Value
Description
Pressure typeHHigh pressure
Cover typeKPressure relief cover with internal drain
Mounting flange type012 bolt flange SAE-A size
Inlet port typeUG1 BSPF thread
Ring capacity088 GPM
Outlet port typeUG1 BSPF thread
Shaft seal and bearingBSingle lip seal and sealed bearing
Shaft type072Straight keyed, dia-.750, length-1.758" shaft #72
Outlet port orientationAOpposite to inlet port ( viewed from cover end)
Flow rate thru orifice cover00No flow control
Seal typeANBR seals
Shaft rotationRRH CW rotation viewed from shaft end
Special feature suffix000No special feature
Product typeV20V20 single square vane pump
Pressure settingS100 PSI
Paint typeAStandard black per 504H0335
Customer identificationZNon-specific
Design code31Design code
IPM FRAME SIZESQUARE V20 HPV20 HP Single Pump