Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pressure type | H | High pressure |
| Cover type | S | Standard cover |
| Mounting Flange Type | 01 | 2 bolt flange SAE-A size |
| Inlet port type | S | 1.625-12 UN-2B SAE O-ring port (SAE#20) |
| Ring capacity | 13 | 13 GPM |
| Outlet Port Type | S | 1.0625-12 UN-2B SAE O-ring port(SAE#12) |
| Shaft Seal And Bearing | B | Single lip seal and sealed bearing |
| Shaft Type | 062 | Involute splined 9t 16/32 pitch,major dia-.608", length- 1.245", shaft #62 |
| Outlet port orientation | A | Opposite to inlet port ( viewed from cover end) |
| Flow rate thru orifice cover | 00 | No flow control |
| Seal type | A | NBR seals |
| Shaft Rotation | R | RH CW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| IPM FRAME SIZE | SQUARE V20 HP | V20 HP Single Pump |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| Model Code 1 | V20HS01S13SB062A00ZAR000AZ31 | |
| Mounting Flange Type | 01 | 2 bolt flange SAE-A size |
| Outlet port orientation | A | Opposite to inlet port ( viewed from cover end) |
| Paint type | A | Standard black per 504H0335 |
| Pressure setting | Z | No pressure setting |
| Pressure type | H | High pressure |
| Product type | V20 | V20 single square vane pump |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |