Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | F | Flow control cover with relief valve |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| Flow rate thru orifice cover | 10 | 10 GPM |
| Inlet port type | P | 1.25" NPT thread |
| IPM FRAME SIZE | SQUARE V20 HP | V20 HP Single Pump |
| Model Code 1 | V20HF01P11AB038A10JAR000AZ31 | |
| Mounting flange type | 01 | 2 bolt flange SAE-A size |
| Outlet port orientation | A | Opposite to inlet port ( viewed from cover end) |
| Outlet port type | A | Pressure port-.750-16 UN-2B , tank port – .500 NPT |
| Paint type | A | Standard black per 504H0335 |
| Pressure setting | J | 2250 PSI |
| Pressure type | H | High pressure |
| Product type | V20 | V20 single square vane pump |
| Ring capacity | 11 | 11 GPM |
| Seal type | A | NBR seals |
| Shaft rotation | R | RH CW rotation viewed from shaft end |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft type | 038 | Involute splined 11t 16/32 pitch, major dia-.733", length- 1.25", shaft #38 |
| Special feature suffix | 000 | No special feature |