Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pressure type | H | High pressure |
| COVER TYPE | N | Flow control with internal drain cover with relief valve |
| Mounting flange type | 01 | 2 bolt flange SAE-A size |
| INLET PORT TYPE | D | 1.3125-12 UN-2B SAE O-ring port (SAE#16) |
| RING CAPACITY | 11 | 11 GPM |
| OUTLET PORT TYPE | Y | 0.875-14 UN-2B SAE O-ring port (SAE#10) |
| SHAFT SEAL AND BEARING | B | Single lip seal and sealed bearing |
| SHAFT TYPE | 038 | Involute splined 11t 16/32 pitch, major dia-.733", length- 1.25", shaft #38 |
| Outlet port orientation | C | Inline with inlet port ( viewed from cover end) |
| Flow rate thru orifice cover | 08 | 8 GPM |
| SEAL TYPE | B | Viton seals |
| SHAFT ROTATION | L | LH CCW rotation viewed from shaft end |
| SPECIAL FEATURE SUFFIX | 000 | No special feature |
| Product type | V20 | V20 single square vane pump |
| Pressure setting | R | 2300 PSI |
| Paint type | A | Standard black per 504H0335 |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| IPM FRAME SIZE | SQUARE V20 HP | V20 HP Single Pump |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V20HN01D11YB038C08RBL000AZ31 |
