Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pressure type | H | High pressure |
| Cover type | N | Flow control with internal drain cover with relief valve |
| Mounting flange type | 01 | 2 bolt flange SAE-A size |
| Inlet port type | P | 1.25" NPT thread |
| Ring capacity | 13 | 13 GPM |
| Outlet port type | B | .750 BSPF thread |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft type | 015 | Involute splined 13t 16/32 pitch, major dia-.873", length- 1.69", shaft #15 |
| Outlet port orientation | C | Inline with inlet port ( viewed from cover end) |
| Flow rate thru orifice cover | 08 | 8 GPM |
| Seal type | A | NBR seals |
| Shaft rotation | R | RH CW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| Product type | V20 | V20 single square vane pump |
| Pressure setting | E | 1250 PSI |
| Paint type | A | Standard black per 504H0335 |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| IPM FRAME SIZE | SQUARE V20 HP | V20 HP Single Pump |
| Model Code 1 | V20HN01P13PB015C08EAR000AZ31 |
