V20 HP single square vane pumps

V20HS01S13VS011C00ZBL189AZ31, V20HS01S13VS011C00ZBL189AZ31

11431462

Model code: V20HS01S13VS011C00ZBL189AZ31


Tools

Product specifications

Characteristic
Value
Description
Pressure typeHHigh pressure
Cover typeSStandard cover
Mounting flange type012 bolt flange SAE-A size
Inlet port typeS1.625-12 UN-2B SAE O-ring port (SAE#20)
Ring capacity1313 GPM
Shaft seal and bearingSDual lip seal and open bearing
Shaft type011Involute splined 11t 16/32 pitch, major dia-.733", length- 2.935", shaft #11
Outlet port orientationCInline with inlet port ( viewed from cover end)
Flow rate thru orifice cover00No flow control
Seal typeBViton seals
Shaft rotationLLH CCW rotation viewed from shaft end
Product typeV20V20 single square vane pump
Pressure settingZNo pressure setting
Paint typeAStandard black per 504H0335
Customer identificationZNon-specific
Design code31Design code
Model Code 1V20HS01S13VS011C00ZBL189AZ31