Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pressure type | H | High pressure |
| Cover Type | S | Standard cover |
| Mounting Flange Type | 01 | 2 bolt flange SAE-A size |
| Inlet Port Type | W | 1” port 4 bolt flange |
| Ring capacity | 07 | 7 GPM |
| Outlet Port Type | W | 1/2” Port 4 bolt flange |
| Shaft Seal And Bearing | B | Single lip seal and sealed bearing |
| Shaft type | 072 | Straight keyed, dia-.750, length-1.758" shaft #72 |
| Outlet Port Orientation | C | Inline with inlet port ( viewed from cover end) |
| Flow rate thru orifice cover | 00 | No flow control |
| Seal Type | A | NBR seals |
| Shaft rotation | R | RH CW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| IPM FRAME SIZE | SQUARE V20 HP | V20 HP Single Pump |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| Model Code 1 | V20HS01W07WB072C00ZAR000AZ31 | |
| Mounting Flange Type | 01 | 2 bolt flange SAE-A size |
| Outlet Port Orientation | C | Inline with inlet port ( viewed from cover end) |
| Paint type | A | Standard black per 504H0335 |
| Pressure setting | Z | No pressure setting |
| Pressure type | H | High pressure |
| Product type | V20 | V20 single square vane pump |
