Product specifications
Characteristic | Value | Description |
|---|---|---|
| Pressure type | H | High pressure |
| Cover type | F | Flow control cover with relief valve |
| Mounting flange type | 01 | 2 bolt flange SAE-A size |
| Inlet port type | S | 1.625-12 UN-2B SAE O-ring port (SAE#20) |
| Ring capacity | 13 | 13 GPM |
| Outlet port type | C | Pressure port -.750-16 UN-2B , tank port-1.0625-12 UN-2B |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft type | 001 | Straight keyed , dia-.750", length- 2.66", shaft #1 |
| Outlet port orientation | A | Opposite to inlet port ( viewed from cover end) |
| Flow rate thru orifice cover | 06 | 6 GPM |
| Seal type | A | NBR seals |
| Shaft rotation | L | LH CCW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| Product type | V20 | V20 single square vane pump |
| Pressure setting | H | 2000 PSI |
| Paint type | Z | No paint |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| IPM FRAME SIZE | SQUARE V20 HP | V20 HP Single Pump |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V20HF01S13CB001A06HAL000ZZ31 |
