Product specifications
Characteristic | Value | Description |
|---|---|---|
| Seal type | A | NBR seals |
| Product View (Switch) | GLBL | Global (Standard) |
| PRODUCT TYPE | V20 | V20 single square vane pump |
| Pressure type | H | High pressure |
| Mounting flange type | 01 | 2 bolt flange SAE-A size |
| Pressure setting | G | 1750 PSI |
| Cover type | F | Flow control cover with relief valve |
| Paint type | A | Standard black per 504H0335 |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| Inlet port type | P | 1.25" NPT thread |
| Ring capacity | 13 | 13 GPM |
| Outlet port type | A | Pressure port-.750-16 UN-2B , tank port – .500 NPT |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft type | 038 | Involute splined 11t 16/32 pitch, major dia-.733", length- 1.25", shaft #38 |
| Flow rate thru orifice cover | 08 | 8 GPM |
| Shaft rotation | L | LH CCW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| FE Internal User Access | 1 | Special |
| Front-end Customer Sales org | J800 | J800 |
| Info message | NNNNN | No message |
| Outlet port orientation | C | Inline with inlet port ( viewed from cover end) |
| Product Catalog | NO_VIEW | NO VIEW |
| Regions | NAMC | North and South America |