Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product type | V20 | V20 single square vane pump |
| Pressure type | H | High pressure |
| Cover type | N | Flow control with internal drain cover with relief valve |
| Mounting flange type | 01 | 2 bolt flange SAE-A size |
| Inlet port type | D | 1.3125-12 UN-2B SAE O-ring port (SAE#16) |
| Ring capacity | 13 | 13 GPM |
| Outlet port type | Y | 0.875-14 UN-2B SAE O-ring port (SAE#10) |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft type | 038 | Involute splined 11t 16/32 pitch, major dia-.733", length- 1.25", shaft #38 |
| Outlet port orientation | C | Inline with inlet port ( viewed from cover end) |
| Flow rate thru orifice cover | 07 | 7 GPM |
| Pressure setting | M | 2150 PSI |
| Seal type | B | Viton seals |
| Shaft rotation | R | RH CW rotation viewed from shaft end |
| Special feature suffix | 000 | No special feature |
| Paint type | A | Standard black per 504H0335 |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
