Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Cover type | S | Standard cover |
| Customer identification | Z | Non-specific |
| Design code | 31 | Design code |
| Flow rate thru orifice cover | 00 | No flow control |
| Inlet port type | P | 1.25" NPT thread |
| Mounting flange type | 01 | 2 bolt flange SAE-A size |
| Outlet port orientation | B | 90° CCW from inlet port ( viewed from cover end) |
| Outlet port type | P | .750 NPT thread |
| Paint type | A | Standard black per 504H0335 |
| Pressure setting | Z | No pressure setting |
| Pressure type | H | High pressure |
| Product type | V20 | V20 single square vane pump |
| Ring capacity | 11 | 11 GPM |
| Seal type | A | NBR seals |
| Shaft rotation | R | RH CW rotation viewed from shaft end |
| Shaft seal and bearing | B | Single lip seal and sealed bearing |
| Shaft type | 001 | Straight keyed , dia-.750", length- 2.66", shaft #1 |
| Special feature suffix | 000 | No special feature |