Product specifications
Characteristic | Value |
---|---|
INLET PORT TYPE | G1.250 BSPF THREAD |
MOUNTING TYPE | 2 BOLT FLANGE SAE-A SIZE |
OUTLET PORT TYPE | B-REFER LONG DESCRIPTION |
PUMP TYPE | VANE PUMP |
RING CAPACITY | 7 GPM |
Series | SERIES DESIGNATION |
SHAFT ROTATION | R-REFER LONG DESCRIPTION |
SHAFT TYPE | 62-REFER LONG DESCRIPTION |
DESIGN CODE | DESIGN CODE FOR STANDARD |
OUTLETCOVER PORT ORIENTATION | GENERIC ORDER ORIENTATION |