Product specifications
Characteristic | Value |
---|---|
COVER TYPE | FLOW CONTROL VALVE COVER |
FLOW RATE THRU ORF IN COVER | 2 GPM |
INLET PORT TYPE | 1" NPT THREAD |
MOUNTING TYPE | 2 BOLT FLANGE SAE-A SIZE |
OUTLET PORT TYPE | P-REFER LONG DESCRIPTION |
OUTLET COVER PORT ORIENTATION | INLINE WITH INLET PORT |
PRESSURE SETTING | 2500 PSI |
PUMP TYPE | VANE PUMP |
RING CAPACITY | 6 GPM |
Seal type | STANDARD SEAL |
Series | SERIES DESIGNATION |
SHAFT ROTATION | R-REFER LONG DESCRIPTION |
SHAFT SEAL AND BEARING | SINGLE LIP SEAL&SEALED BEARING |
SHAFT TYPE | 38-REFER LONG DESCRIPTION |
Brand | Vickers by Danfoss |