Product specifications
Characteristic | Value |
---|---|
INLET PORT TYPE | 1.25" NPT THREAD |
Mounting type | 2 BOLT FLANGE SAE-A SIZE |
OUTLET PORT TYPE | P-REFER LONG DESCRIPTION |
PUMP TYPE | VANE PUMP |
RING CAPACITY | 5 GPM |
Series | SERIES DESIGNATION |
SHAFT ROTATION | R-REFER LONG DESCRIPTION |
Shaft type | STRAIGHT.KEY 1 |
DESIGN CODE | DESIGN CODE FOR STANDARD |
OUTLETCOVER PORT ORIENTATION | INLINE WITH INLET PORT |
Brand | Vickers by Danfoss |