Product specifications
Characteristic | Value | Description |
|---|---|---|
| PUMP TYPE | V | VANE PUMP |
| Series | 2010 | DOUBLE SQUARE PUMP |
| MOUNTING TYPE | 1 | 2 BOLT FLANGE SAE-B SIZE |
| IPM FRAME SIZE | SQUARE V2010 | V2010 Double Pump |
| Inlet port type | F | 4 BOLT FLANGE |
| RING CAPACITY COVER SIDE | 5 | 5 GPM |
| RING CAPACITY SHAFT END | 8 | 8 GPM |
| OUTLET PORT TYPE SHAFT END | S | 1.0625-12 UN-2B THREAD |
| Shaft type | 11 | 13TEETH 16/32 MDF,MAJOR DIA-.873, EXTENSION-1.62 |
| OUTLETCOVER PORT ORIENTATION | BB | OUTLET#2: 45° CCW FROM INLET PORT,OUTLET#1:90 °CCW FROM INLET PORT |
| OUTLET PORT TYPE COVER SIDE | S | .750-16 UN-2B THREAD |
| DESIGN CODE | 12 | 12-DESIGN CODE |
| Shaft rotation | R | RH CW ROTATION VIEWED FROM SHAFT END |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | V2010 1F8S5S 11BB12 | |
| Product height in | 5.000 | |
| Product height mm | 127.000 | |
| Product length in | 10.260 | |
| Product length mm | 260.604 | |
| Product width in | 6.870 | |
| Product width mm | 174.498 |