Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
02-102508
C KIT xx20V8 BLD LTORING 154090
02-102508
Tools
Add to comparison
Add to comparison
02-102508
Where to buy
Export PDF
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Brand
Vickers by Danfoss
Package contents
Cartridge kit
Product height in
3.510
Product height mm
89.154
Product length in
3.225
Product length mm
81.915
Product width in
3.512
Product width mm
89.205