Product specifications
Characteristic | Value | Description |
|---|---|---|
| DESIGN NO | 22 | DESIGN NO |
| IPM FRAME SIZE | 35VT | 35VT Thru-Drive Pump |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| PUMP TYPE | VT | VANE PUMP, THRU DRIVE |
| RING CAPACITY | 25 | 25 GPM |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Series | 35 | SERIES DESIGNATION |
| SHAFT | 203 | 203- STRAIGHT KEY, HEAVY DUTY |
| BODY MOUNTING FLANGE | S | SAE J-744 101-2 MOUNTING FLANGE |
| ADAPTER MTG ORIENTATION | A | FOR ADAPTER 'A' : ROTATE 45° CW WITH RESPECT TO MOUNTING FLANGE VIEWED FROM ADAPTER END. FOR ADAPTER 'B', 'C': INLINE WITHMOUNTING FLANGE. |
| COUPLING | 2 | WITH SPLINE FOR TANDEM PUMP |
| OUTLET POSITION | A | OUTLET OPPOSITE INLET |
| THRU CONNECTION MTG | B | TWO BOLT SAE 'B' FLANGE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Model Code 1 | 35VTBS25A 2203AA22R | |
| Product height in | 6.400 | |
| Product height mm | 162.560 | |
| Product length in | 14.670 | |
| Product length mm | 372.618 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |