Product specifications
Characteristic | Value |
---|---|
DESIGN NO | DESIGN NO |
IPM FRAME SIZE | 3520V Double Pump |
Model Code | 3520V25A14 1CC 22R |
OUTLET POST FRM CVR END | CC - REFER LONG DESCRIPTION |
PORT CONNECTION | A - REFER LONG DESCRIPTION |
PUMP TYPE | VANE PUMP |
ROTATION FROM SHAFT END | CLOCKWISE |
Series | SERIES DESIGNATION |
SHAFT | 1- 5/16 SQUARE KEY |
RING CAPACITY OUTLET 1 | 25 GPM |
RING CAPACITY OUTLET 2 | 14 GPM |
Brand | Vickers by Danfoss |