3520V35A11-1BB22R, 3520V35A11-1BB22R-product-details

3520V35A11-1BB22R, 3520V35A11-1BB22R

02-137270-BBR

Model code: 3520V35A11-1BB22R


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
Series3520SERIES DESIGNATION
PUMP TYPEVVANE PUMP
RING CAPACITY OUTLET 13535 GPM
PORT CONNECTIONAINLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE
PORT THREAD TYPE-INCH THREAD PORT CONNECTION
RING CAPACITY OUTLET 21111 GPM
MOUNTING-FLANGE MOUNT
SHAFT11- 5/16 SQUARE KEY
OUTLET POST FRM CVR ENDBBOUTLET 1: 90° CCW FROM INLET, OUTLET 2: 45° CCW FROM INLET
DESIGN NO22DESIGN NO
ROTATION FROM SHAFT ENDRCLOCKWISE
DESIGN NO22DESIGN NO
IPM FRAME SIZE3520V3520V Double Pump
Model Code 13520V35A11-1BB22R
MOUNTING-FLANGE MOUNT
OUTLET POST FRM CVR ENDBBOUTLET 1: 90° CCW FROM INLET, OUTLET 2: 45° CCW FROM INLET
PORT CONNECTIONAINLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE
PORT THREAD TYPE-INCH THREAD PORT CONNECTION
PUMP TYPEVVANE PUMP
RING CAPACITY OUTLET 13535 GPM
RING CAPACITY OUTLET 21111 GPM
ROTATION FROM SHAFT ENDRCLOCKWISE
SEALS TYPE-STANDARD SEAL
Series3520SERIES DESIGNATION
SHAFT11- 5/16 SQUARE KEY