Product specifications
Characteristic | Value |
---|---|
DESIGN NO | DESIGN NO |
IPM FRAME SIZE | 3520V Double Pump |
Model Code | 3520V38A11 86BA22R |
OUTLET POST FRM CVR END | BA - REFER LONG DESCRIPTION |
PORT CONNECTION | A - REFER LONG DESCRIPTION |
PUMP TYPE | VANE PUMP |
ROTATION FROM SHAFT END | CLOCKWISE |
Series | SERIES DESIGNATION |
SHAFT | 86- 5/16 KEY |
RING CAPACITY OUTLET 1 | 38 GPM |
RING CAPACITY OUTLET 2 | 11 GPM |