02-102791

3525V30A14 86AA22L, 3525V30A14 86AA22L

02-137308-5

Model code: 3525V30A14 86AA22L


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
Series3525SERIES DESIGNATION
PUMP TYPEVVANE PUMP
RING CAPACITY OUTLET 13030 GPM
PORT CONNECTIONAINLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE
PORT THREAD TYPE-INCH THREAD PORT CONNECTION
RING CAPACITY OUTLET 21414 GPM
MOUNTING-FLANGE MOUNT
SHAFT8686- 5/16 SQUARE KEY
OUTLET POST FRM CVR ENDAAOUTLET 1: OPPOSITE INLET, OUTLET 2: 135° CCW FROM INLET
DESIGN NO22DESIGN NO
ROTATION FROM SHAFT ENDLCOUNTER CLOCKWISE
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE3525V3525V Double Pump
Model Code 13525V30A14 86AA22L
Product height in8.440
Product height mm214.376
Product length in15.630
Product length mm397.002
Product width in10.440
Product width mm265.176