4535V60A35 86BB22R, 4535V60A35 86BB22R-product-details

4535V60A35 86BB22R, 4535V60A35 86BB22R

02-137482-2

Model code: 4535V60A35 86BB22R


Tools

Product specifications

Characteristic
Value
Description
SEALS TYPE-STANDARD SEAL
Series4535SERIES DESIGNATION
PUMP TYPEVVANE PUMP
RING CAPACITY OUTLET 16060 GPM
PORT CONNECTIONAINLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE
PORT THREAD TYPE-INCH THREAD PORT CONNECTION
RING CAPACITY OUTLET 23535 GPM
MOUNTING-FLANGE MOUNT
SHAFT8686- 3/8 SQUARE KEY
OUTLET POST FRM CVR ENDBBOUTLET 1: 90° CCW FROM INLET, OUTLET 2: 90° CCW FROM INLET
DESIGN NO2222-DESIGN NO
ROTATION FROM SHAFT ENDRCLOCKWISE
BrandVICKERS BY DANFOSSVickers by Danfoss
IPM FRAME SIZE4535V4535V Double Pump
Model Code 14535V60A35 86BB22R
Product height in7.310
Product height mm185.674
Product length in17.840
Product length mm453.136
Product width in8.380
Product width mm212.852