Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | F3 | ALL SEALS VITON |
| Series | 20 | DIRECT DRIVE |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 5 | 5 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| SHAFT | 1 | 1- 3/16 SQUARE KEY |
| OUTLET POST FRM CVR END | C | OUTLET INLINE WITH INLET |
| DESIGN NO | 22 | DESIGN NO-22 |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN NO | 22 | DESIGN NO-22 |
| IPM FRAME SIZE | 20V | 20V Single Pump |
| Model Code 1 | F3 20V5A 1C22R | |
| OUTLET POST FRM CVR END | C | OUTLET INLINE WITH INLET |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| Product height in | 5.200 | |
| Product height mm | 132.080 | |
| Product length in | 11.125 | |
| Product length mm | 282.575 | |
| Product width in | 6.000 | |
| Product width mm | 152.400 | |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 5 | 5 GPM |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| SEALS TYPE | F3 | ALL SEALS VITON |
| Series | 20 | DIRECT DRIVE |
| SHAFT | 1 | 1- 3/16 SQUARE KEY |