Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | F3 | ALL SEALS VITON |
| Series | 20 | DIRECT DRIVE |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 5 | 5 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| SHAFT | 1 | 1- 3/16 SQUARE KEY |
| OUTLET POST FRM CVR END | C | OUTLET INLINE WITH INLET |
| DESIGN NO | 22 | DESIGN NO-22 |
| ROTATION FROM SHAFT END | L | COUNTER CLOCKWISE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 20V | 20V Single Pump |
| Model Code 1 | F3 20V5A 1C22L |