Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 35 | SERIES DESIGNATION |
| PUMP TYPE | VT | VANE PUMP, THRU DRIVE |
| Ring capacity | 35 | 35 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| BODY MOUNTING FLANGE | S | SAE J-744 101-2 MOUNTING FLANGE |
| COUPLING | 2 | WITH SPLINE FOR TANDEM PUMP |
| SHAFT | 297 | 297- SAE SPLINED 14 TEETH |
| OUTLET POSITION | A | OUTLET OPPOSITE INLET |
| ADAPTER MTG ORIENTATION | A | FOR ADAPTER 'A' : ROTATE 45° CW WITH RESPECT TO MOUNTING FLANGE VIEWED FROM ADAPTER END. FOR ADAPTER 'B', 'C': INLINE WITHMOUNTING FLANGE. |
| DESIGN NO | 22 | DESIGN NO |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| ADAPTER MTG ORIENTATION | A | FOR ADAPTER 'A' : ROTATE 45° CW WITH RESPECT TO MOUNTING FLANGE VIEWED FROM ADAPTER END. FOR ADAPTER 'B', 'C': INLINE WITHMOUNTING FLANGE. |
| BODY MOUNTING FLANGE | S | SAE J-744 101-2 MOUNTING FLANGE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| COUPLING | 2 | WITH SPLINE FOR TANDEM PUMP |
| DESIGN NO | 22 | DESIGN NO |
| IPM FRAME SIZE | 35VT | 35VT Thru-Drive Pump |
| Model Code 1 | 35VTBPS35A-2297AA-22R | |
| OUTLET POSITION | A | OUTLET OPPOSITE INLET |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| Product height in | 6.400 | |
| Product height mm | 162.560 | |
| Product length in | 13.259 | |
| Product length mm | 336.779 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| PUMP TYPE | VT | VANE PUMP, THRU DRIVE |
| Ring capacity | 35 | 35 GPM |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Series | 35 | SERIES DESIGNATION |
| SHAFT | 297 | 297- SAE SPLINED 14 TEETH |
| THRU CONNECTION MTG | BP | TWO BOLT SAE 'B' FLANGE WITH SPACER FOR PVE 19/21 |