Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
230642
SHAFT 50V NO1
230642
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
230642
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.938
Product height mm
49.225
Product length in
11.220
Product length mm
284.988
Product width in
1.938
Product width mm
49.225