Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
233624
SHAFT, Nr1 35V
233624
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
233624
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.438
Product height mm
36.525
Product length in
8.875
Product length mm
225.425
Product width in
1.438
Product width mm
36.525