Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
238755
SHAFT, Nr1 25V
238755
Where to buy
Export PDF
Tools
Add to comparison
238755
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.100
Product height mm
27.940
Product length in
7.546
Product length mm
191.668
Product width in
1.098
Product width mm
27.889