Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
254848
SHAFT, Nr11 2520V
254848
Where to buy
Export PDF
Tools
Add to comparison
254848
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.156
Product height mm
29.362
Product length in
9.463
Product length mm
240.360
Product width in
1.156
Product width mm
29.362