SHAFT, Nr1 2520V
254964
Tools254964 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.880 |
| Product height mm | 22.352 |
| Product length in | 10.015 |
| Product length mm | 254.381 |
| Product width in | 0.875 |
| Product width mm | 22.225 |