RING 5 GPM 20V/VQ 018CC
333624
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 2.940 |
| Product height mm | | 74.676 |
| Product length in | | 3.249 |
| Product length mm | | 82.525 |
| Product width in | | 0.864 |
| Product width mm | | 21.946 |