RING 11 GPM 20V/VQ 036CC
333626
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 3.250 |
| Product height mm | | 82.550 |
| Product length in | | 1.200 |
| Product length mm | | 30.472 |
| Product width in | | 3.250 |
| Product width mm | | 82.550 |