Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
361762
SHAFT, Nr86 4525V
361762
Where to buy
Export PDF
Tools
Add to comparison
361762
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.567
Product height mm
39.802
Product length in
13.720
Product length mm
348.488
Product width in
1.567
Product width mm
39.802