Product specifications
Characteristic | Value |
|---|---|
| Alternate PCB layout decals | N/A |
| Brand | Vickers by Danfoss |
| Component height in mm | mm |
| Description | SWITCH |
| Is this a Dx part | YES |
| Lead free status | N/A |
| MFG 1 Datasheet | N/A |
| Moisture sensitivty level | N/A |
| Package contents | Shipping board |
| Part risk | N/A |
| PCB Assembly Technology | SM |
| PCB layout decal | SO16 |
| Peak solder temperature | N/A |
| Pin mapping | N/A |
| Remarks | N/A |
| Schematic device name | MAX352 |
| Schematic symbol name | MAX352 |
| Temperature Range | 0...+70 |
| Terminal finish | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
