COVER OUTLET
478510
Tools478510 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Package contents | Cover |
| Product height in | 5.000 |
| Product height mm | 127.000 |
| Product length in | 5.180 |
| Product length mm | 131.572 |
| Product width in | 1.620 |
| Product width mm | 41.148 |