Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
478826
SHAFT, Nr86 25V
478826
Where to buy
Export PDF
Tools
Add to comparison
Add to comparison
478826
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Product height in
1.160
Product height mm
29.464
Product length in
8.310
Product length mm
211.074
Product width in
1.160
Product width mm
29.464