Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Pumps
Industrial pumps
Industrial vane pumps
V series vane pumps
577701
WASHER, WAVE
577701
Where to buy
Export PDF
Tools
Add to comparison
577701
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
VICKERS BY DANFOSS
Vickers by Danfoss
Inside diameter IN
1.062
Inside diameter MM
26.975
Outside diameter IN
1.4750
Outside diameter MM
37.4650
Thickness IN
0.100
Thickness MM
2.54