WOODRUFF KEY MF 001605-product-details

WOODRUFF KEY MF 001605

5999230-001


Tools

Product specifications

Characteristic
Value
BrandVickers by Danfoss
Package contentsKey
Product length in0.625
Product length mm15.870
Product materialCarbon Steel