Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 25VT | 25VT Thru-Drive Pump |
| Model Code 1 | 25VTAS21AM-2202AA-22R | |
| Product height in | 5.690 | |
| Product height mm | 144.526 | |
| Product length in | 12.420 | |
| Product length mm | 315.468 | |
| Product width in | 6.880 | |
| Product width mm | 174.752 |