Product specifications
Characteristic | Value | Description |
|---|---|---|
| SEALS TYPE | - | STANDARD SEAL |
| Series | 4535 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| RING CAPACITY OUTLET 1 | 66 | 66 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE, OUTLET 1: 4 BOLT FLANGE, OUTLET 2: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| RING CAPACITY OUTLET 2 | 25 | 25 GPM |
| MOUNTING | - | FLANGE MOUNT |
| SHAFT | 297 | 297- 32-4SPLINEDSHAFT |
| OUTLET POST FRM CVR END | BD | OUTLET 1: 90° CCW FROM INLET, OUTLET 2: 90° CW FROM INLET |
| DESIGN NO | 22 | 22-DESIGN NO |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4535V | 4535V Double Pump |
| Model Code 1 | 4535VS66A25-297BD22R |