Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | 35 | SERIES DESIGNATION |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 38 | 38 GPM |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| MOUNTING | - | FLANGE MOUNT |
| SHAFT | 1 | 1- 5/16 SQUARE KEY |
| OUTLET POST FRM CVR END | C | OUTLET INLINE WITH INLET |
| DESIGN NO | 22 | DESIGN NO |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Special feature suffix | 353 | PUMP WITHOUT PAINT |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| DESIGN NO | 22 | DESIGN NO |
| IPM FRAME SIZE | 35V | 35V Single Pump |
| Model Code 1 | 35V38A-1C22R-S353 | |
| MOUNTING | - | FLANGE MOUNT |
| OUTLET POST FRM CVR END | C | OUTLET INLINE WITH INLET |
| PORT CONNECTION | A | INLET: 4 BOLT FLANGE OUTLET: 4 BOLT FLANGE |
| PORT THREAD TYPE | - | INCH THREAD PORT CONNECTION |
| Product height in | 6.000 | |
| Product height mm | 152.400 | |
| Product length in | 10.920 | |
| Product length mm | 277.368 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| PUMP TYPE | V | VANE PUMP |
| Ring capacity | 38 | 38 GPM |
| ROTATION FROM SHAFT END | R | CLOCKWISE |
| Series | 35 | SERIES DESIGNATION |
| SHAFT | 1 | 1- 5/16 SQUARE KEY |
| Special feature suffix | 353 | PUMP WITHOUT PAINT |