SHAFT, Nr297 (45VT-C)
883274
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 1.630 |
| Product height mm | | 41.402 |
| Product length in | | 11.378 |
| Product length mm | | 289.001 |
| Product width in | | 1.626 |
| Product width mm | | 41.300 |