Product specifications
Characteristic | Value | Description |
|---|---|---|
| Shaft type | 111 | 111 - 14T 12/24 MD : 1.229 |
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| CAPACITY REAR VQ | 21 | 21 GPM |
| CAPACITY V10 | 3 | 3 GPM |
| COVER ORIFICE SIZE | 0 | V10 RELIEF VALVE COVER |
| Design number | 30 | DESIGN NUMBER - 30 |
| IPM FRAME SIZE | 3525VQH | 3525VQH Double Pump |
| Model Code 1 | F33525VQHV10R35A21T3S111 DAC00 | |
| Model Code 2 | 3530L-312 | |
| MODEL SUFFIX | 312 | MODULAR CONTROL R/V IN V10 COVER. HYBRIDPUMP W/ -30 DESIGN FRONT GROUP & -20 DES.COVER GROUP(-291) W/ OUTBOARD SEALSEALINGOUTBOARD FILTER N SEAL DRAINHOLE(-277) |
| ORIENTATION OF OUT 1 FRM COVER | D | 90° CW FROM INLET |
| ORIENTATION OF OUT 2 FRM COVER | A | 135° CCW FROM INLET |
| ORIENTATION OF OUT 3 FRM COVER | C | INLINE WITH INLET |
| PORT CONNECTION IN AND OUT 1,2 | A | ALL 4 BOLT FLANGE |
| PORT CONNECTION V10 OUTLET | T | RELIEF AND FLOW CONTROL COVER , PRESSURE PORT: 0.750-16 STR. THD., TANK PORT: 0.750-16 STR. THD. |
| PRESSURE RATING | H | HIGH PRESSURE |
| PRESSURE SETTING | 035 | 350 PSI |
| Product height in | 6.405 | |
| Product height mm | 162.687 | |
| Product length in | 18.760 | |
| Product length mm | 476.504 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 | |
| PUMP SERIES 1 | 3525VQ | PUMP SERIES WITH FIRST AND SECOND CARTRIDGE |
| PUMP SERIES 2 | V10 | PUMP SERIES WITH THIRD CARTRIDGE |
| ROTATION VIEWED FROM SHAFT | L | COUNTER-CLOCKWISE ROTATION |
| Seal Type | F3 | ALL VITON SEALS |
| SHAFT SEAL | S | DOUBLE SHAFT SEAL |
| Shaft type | 111 | 111 - 14T 12/24 MD : 1.229 |
| V10 COVER | R | RELIEF VALVE |