Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| IPM FRAME SIZE | 4535VQH | 4535VQH Double Pump |
| Model Code 1 | 4535VQH42A25 401AA32R348PAINT | |
| Model Code 2 | BLACK | |
| Product height in | 6.936 | |
| Product height mm | 176.174 | |
| Product length in | 17.430 | |
| Product length mm | 442.722 | |
| Product width in | 8.380 | |
| Product width mm | 212.852 |