Medium-duty open-circuit piston pumps
With compact designs that deliver more power in less space, Danfoss’ medium-duty open-circuit piston pumps are the quietest in their class and feature a unique tapered envelope that reduces vibration. A saddle-type swashplate and steel-backed polymer bearing increase product lifespan while supporting continuous pressures up to 315 bar [4,600 psi].
Product types shown: 6

PVM series code B pumps
In addition to industry-leading noise reduction, compactness, and pressure rating, the PVM series code B open-circuit piston pump offers new design enhancements including a standard high-pressure shaft seal for longer life, an enlarged case port for better draining, and a standardized design to improve lead times.

PVQ series pumps
PVQ series piston pumps are in-line variable-displacement units that typically produce less sound than the electric motors driving them. Their displacements are changed by means of pressure and/or flow-compensator controls, and an assortment of control options offers maximum operating flexibility.

PVX series 25 design pumps
Available with displacements from 66 cm3 to 250 cm3 [4.1 in3 to 15.3 in3] for continuous pressures up to 315 bar [4,569 psi], these axial piston pumps feature a swashplate design with a robust housing, a strong rotating kit, and oversized shafts and bearings for reliable operation and long life.

PVMX series pumps
Vickers by Danfoss PVMX pumps feature a low-noise design and a variety of control options for operation at 350 bar [5,070 psi] continuous and 420 bar [6,090 psi] peak pressures. High-load bearings and a stiff drive shaft help provide long service life at rated industrial conditions, while efficient over-center operation improves responsiveness and stability, reduces wear on the swashplate by maintaining proper contact, and ensures minimum displacement.